1.7 Stack Pointer Limit Register (SPLIM)
The SPLIM is a 32-bit register associated with the Stack Pointer. It is used to prevent the Stack Pointer from overflowing and accessing memory beyond the user allocated region of stack memory. Refer to Stack Pointer Overflow for detailed information about the SPLIM.