1.14 Core Control Register

Note:
  1. This bit has no effect if US = 1 (Unsigned mode).
Name: CORCON

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    US     
Access R/W 
Reset 0 
Bit 76543210 
 SATASATBSATDWACCSAT  RNDIF 
Access R/WR/WR/WR/WR/WR/W 
Reset 001000 

Bit 12 – US DSP Multiply Unsigned/Signed Control

ValueDescription
1 DSP Engine Unsigned mode enabled
0 DSP Engine Signed mode enabled

Bit 7 – SATA  ACCA Saturation Enable(1)

ValueDescription
1 Accumulator A saturation is enabled
0 Accumulator A saturation is disabled

Bit 6 – SATB  ACCB Saturation Enable(1)

ValueDescription
1 Accumulator B saturation is enabled
0 Accumulator B saturation is disabled

Bit 5 – SATDW Data Space Write from DSP Engine Saturation Enable

ValueDescription
1 Data Space write saturation is enabled
0 Data Space write saturation is disabled

Bit 4 – ACCSAT Accumulator Saturation Mode Select

ValueDescription
1 9.31 Saturation (super saturation)
0 1.31 Saturation (normal saturation)

Bit 1 – RND Rounding Mode Select

ValueDescription
1 Biased (conventional) rounding is enabled
0 Unbiased (convergent) rounding is enabled

Bit 0 – IF Integer or Fractional Multiplier Mode Select

ValueDescription
1 Integer mode is enabled for DSP multiply
0 Fractional mode is enabled for DSP multiply