1.4 Working Register Array
The 16 Working (W) registers can function as data, address or offset registers. The function of a W register is determined by the instruction that accesses it.
Byte instructions, which target the Working register array, only affect the Least Significant Byte (LSB) of the target register.