There are several tools from Microchip available that support the memory programming of the UHF
products.
For standard ISP programming and debugging of the UHF products, the following low-cost
tools are available:
Atmel ICE
MPLAB® PICkit 4™
For more advanced programming features, such as serial decoding or power
measurement tools, the following low-cost tools are available:
Power Debugger
MPLAB ICD4
The Microchip Studio 7 programming and MPLAB X IDE environment offers more
comprehensive solutions for this product along with memory programming and debugging
capabilities. The different environments are described in detail in Microchip Studio 7 and MPLAB. The following figures illustrate the Atmel ICE and MPLAB PICkit 4.Figure 2-2. Atmel-ICE
For more details about Atmel ICE, refer to the ATATMEL-ICE webpage.