3.2.1 DC Parameters: Single-Wire Interface – Parasitic Power Mode

Table 3-1. DC Parameters on Parasitic Single-Wire InterfaceUnless otherwise indicated, values are applicable over the specified operating range from TA = -40℃ to +105℃, CMOSen=1
ParameterSym.Min.Typ.Max.UnitsConditions
Ambient Operating TemperatureTA-40—+105℃—
Max. I/O Voltage(1)VPUP2.4—5.5VRPUP must be chosen such that VPUP – RPUP*ICC ≥ 2.0V
Output Low VoltageVOL——0.4VWhen the device is in Active mode, 
VPUP = 2.4V to 3.6V for output-low current = 8.0 mA
Input Low Leakage(3)IIL-200—200nAVIN = GND
Input Low ThresholdVIL1-0.5—0.3*VSIOVCMOSen = 1
Input High Threshold VIH10.7*VSIO—VSIO+0.5VCMOSen = 1
Sleep Current(2)ISLEEP—130325(4)nA

When the device is in Sleep mode, VSIO ≤ 3.6V,

I/O at GND

TA ≤ +55°C

—130500nA

When the device is in Sleep mode, VSIO ≤ 3.6V,

I/O at GND

Full Temperature Range

—1301000nA

When the device is in Sleep mode.

Over full VSIO and temperature range.

Current Consumption in I/O ModeII/O—80250µAWaiting for I/O
Bus CapacitanceCBUS——500pF—
Theta JA(5)ƟJA—173.8—°C/W2-PAD VSFN
Note:
  1. Single-Wire voltage (VPUP) must never be greater than the maximum VPUP operating voltage.
  2. For the lowest system current, the SI/O signal must be driven to VPUP by the host or allowed to be pulled up by the pull-up resistors.
  3. Input High leakage can not be measured because the device and decoupling capacitor is charged via the SI/O signal.
  4. This condition is characterized but not production tested.
  5. The Theta-JA for this package is applicable when the device is soldered to a board. Typically this package is not mounted this way.