10.8 Interrupt Vector Tables for PIC32 MCUS Featuring Dedicated Programmable Variable Offsets
Some PIC32 families feature variable offsets for vector spacing. This
feature allows the interrupt vector spacing to be configured according to application
needs. A specific interrupt vector offset can be set for each vector using its associated
OFFxxx register. For details on the
interrupt vector-table variable offset feature, refer to the PIC32 Family Reference Manual
(DS61108) and also the data sheet for your specific PIC32 MCU.
The XC32 toolchain provides a device-specific default linker script and a
corresponding object file that work together with the default runtime startup code. The
following table shows the files, located in /pic32mx/lib/proc/devicename, that are used to initialized
vector-table offset registers.
| Filename | Description |
|---|---|
devicename.ld | Device linker script |
vector_offset_init.o | Vector Offset initialization |
crt0_boot_isa.o | Device runtime startup code |