9.2 Command Line Information
Linker scripts are specified on the command line using either the
-T option or the --script
option (see Options That Control Output File
Creation ). For
example:xc32-ld -o output.elf input.o --script mylinkerscript.ldIf the linker is invoked through
xc32-gcc, use the
driver's -Wl, option to pass the linker option directly to the linker. For
example:xc32-gcc -o output.elf input.o -Wl,--script,mylinkerscript.ld