10.1.4 Creating Special Sections
After the symbols have been resolved, the linker constructs any special
input or output sections that are required. For example, the linker constructs a special
input section named .dinit to support initialized data.
The .dinit section contains an initialization template that is interpreted
by the C run-time library. For more information about initialized data, see Initialized Data.