5.7.4.13 Ifnes Directive
The .ifnes
string1,string2 directive works similarly to
the .ifeqs directive, but the sense of the test is
reversed. The directive assembles the section of code following if the two strings are not
the same.