5.20 __no_operation Intrinsic Function
The IAR __no_operation intrinsic function inserts a nop
instruction.
Suggested Replacement
There is an MPLAB XC8 macro that performs a similar task.
Use the _NOP() macro.
Caveats
None
Examples
Consider migrating IAR code such as:
__no_operation();to MPLAB
XC8 code similar
to:_NOP();Further Information
See the Library Functions section in the MPLAB XC8 C Compiler User's Guide for AVR MCUs for more information on this macro.