5.29 __xch Intrinsic Function
The IAR __xch intrinsic function provides access to the
xch instruction, available on AVRxm devices. The
xch (Exchange) instruction swaps the memory contents at the address
held by the Z register with the Rd register specified.
Suggested Replacement
There is no MPLAB XC equivalent built-in function; however, the instruction can be inserted explicitly using in-line assembly code.
Use in-line assembly to directly write an xch instruction.
Caveats
None
Examples
unsigned char exchange(unsigned char regD, unsigned char * Zptr) {
unsigned char swapped = __xch(regD, Zptr);
return swapped;
}to MPLAB XC8 code similar to:#include <xc.h>
unsigned char xch(unsigned char v, unsigned char* addr) {
__asm__("movw r30, %[ADDR] \n\t"
"xch Z, %[Rd] \n\t"
: [Rd] "+r" (v), "+m" (*addr)
: [ADDR] "r" ((unsigned int)addr)
: "r30", "r31");
return v;
}
unsigned char exchange(unsigned char regD, unsigned char * Zptr) {
unsigned char swapped = xch(regD, Zptr);
return swapped;
}Further Information
See the In-line Assembly section in the MPLAB XC8 C Compiler User's Guide for AVR MCUs for more information on adding in-line assembly.