5.24 __save_interrupt Intrinsic Function
The IAR __save_interrupt intrinsic function saves the interrupt flag so that it
may later be used by the __restore_interrupt intrinsic function.
Suggested Replacement
There is no equivalent MPLAB XC8 built-in function, but the SREG registers can be updated with plain C code.
Use code that copies the interrupt bit within the SREG register into an ordinary variable.
Caveats
None
Examples
Consider migrating IAR code such
as:
unsigned char saved;
void foo(void) {
saved = __save_interrupt();
__disable_interrupt();
/* Critical section goes here */
__restore_interrupt(saved);
}to
MPLAB XC8 code similar
to:volatile unsigned char saved;
void foo(void) {
saved = (SREG & 0x80);
di();
/* Critical section goes here */
SREG |= saved;
}