7.4 MPBT Set-up Note
In the MPBT (MP BOARD LEVEL TEST) window, select RF Meter. The “RF CABLE LOSS” value of PL2 and PL0 should be obtained by the power calibration procedure, which is performed by the measured RF Tx power difference between conducted Tx power and MP RF Tx power test on test fixture.
Note: Refer to Appendix B: IS2083BM DUT Test Jig Tx Power
Compensation for more
information.