7.6 MPMF 1x4 Fixture Board Design
The following figure shows the configure flow in MPMF Configuration window.
- Browse and load MPMF
*.msffile in the “Load File” section. - Select Test (IBDK) mode.
- Configure the comport number.
- Select the Log Directory.
- Click Apply to finish the
configuration.
Figure 7-11. MPMF Configuration - In MPMF main page, click RUN to run the Flash download on the device.
The MPMF test tool can support up to two 1x4 test fixture, which means 8 DUT can execute Flash download at a time.