7.5 MPBT DUT Test Board Design
The IS2083BM MPBT test includes the following items:
|
Design Under Test |
Test Pin |
Description |
|---|---|---|
GPIO | P32, P16, P26, P05, P00, P27, P37, P03, P07, P06,P01,P02, P23, DP, DM | GPIO open/short test |
PMU | 1V2, LDO31_VO, BK2_O_1V8, VCC_RF, BK1_O_1V5, BAT_IN, ADAP_IN | Power measurement and calibration |
|
RF Test | RTX (RF test point on matching path) |
|
Audio | AOHPR, AOHPL, MIC_P, MIC_N, AIR,AIL | Analog Speaker Output, MIC Input and Aux Audio Input |
Digital Audio Output | DR1, RFS1, SCLK1 and DT1 | Digital Audio Output Interface |
Digital Microphone Input | DMIC_CLK, DMIC_R, DMIC_L | Digital Audio Microphone Interface |
LED | LED1 and LED2 | LED1 (Blue) and LED2 (Red) |
Mode Control | P3_4 | Test Mode Control |
The following figure illustrates the block diagram of DUT Test Board.
The following figure illustrates the IS2083BM MPBT Test Board circuit. The DUT socket connects all the test interface to include RF test point, PMU test points, audio input/output test points and the control interface.
The following figure illustrates MPBT Test Fixture that includes DUT test board PCB, socket, Victoria Board (AC102013) and I2S Adapter Board.
The following MPBT Test fixture includes DUT test board PCB, socket, Victoria Board (AC102013).