4.13.2.1 diag_wdt_simple_fsm_state_t Enum
This enum has the valid test states for the WDT test.
- DIAG_WDT_SIMPLE_FSM_FAULT
-
0 - is assigned to WDT Test State in case of faults
- DIAG_WDT_SIMPLE_FSM_TEST
-
1 - is assigned to WDT Test State to perform WDT Simple Timer Test
- DIAG_WDT_SIMPLE_FSM_OK
-
2 - is assigned to WDT Test State on error-free execution of DIAG_WDT_SIMPLE_FSM_TEST