3.9.4.2 Explore MAP Example Applications on PIC32CM LS00 Curiosity Nano + Touch Evaluation Kit
This folder contains the MPLAB Harmony 3 reference applications developed on PIC32CM LS00 Curiosity Nano + Touch Evaluation Kit.
| SI No | Demo Name | Download Link |
|---|---|---|
| 1 | SD Card | Click Here |
| 2 | Temperature Demo | Click Here |
| 3 | Ring LED | Click Here |
| 4 | Proximity Sensor | Click Here |
More Application Demos
Click here for more application demos on PIC32CM LS00 Curiosity Nano + Touch evaluation kit and other development boards/kits having the same part number (PIC32CM5164LS00048).