4.3 Clocks
The clock for ACIFC (CLK_ACIFC) is generated by the Power Manager (PM). It can be manually disabled, through the Power Manager, or may be automatically disabled when the system enters a sleep mode that disables the clocks to the peripheral bus modules.