4.1 I/O Lines
The ACIFC pins are multiplexed with other peripherals. The user application must therefore configure the GPIO Controller, to give the ACIFC module control of the associated pins.
The ACIFC pins are multiplexed with other peripherals. The user application must therefore configure the GPIO Controller, to give the ACIFC module control of the associated pins.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.