4.4 Interrupts
The ACIFC interrupt request line is connected to the Nested Vectored Interrupt Controller (NVIC). Using the ACIFC interrupt requires that the NVIC be configured beforehand.
The ACIFC interrupt request line is connected to the Nested Vectored Interrupt Controller (NVIC). Using the ACIFC interrupt requires that the NVIC be configured beforehand.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.