4.2 Power Management
The ACIFC stops functioning when the system enters a sleep mode that disables its clock. However, the ACIFC module can resume its operation if the system enters the SleepWalking mode and the ACIFC clock is started by the Peripheral Event System. During this time, if the ACIFC module generates an interrupt, the system will wake-up from sleep mode and normal system operation resumes.