4.6 Debug Operation
When an external debugger forces the CPU into debug mode, the ACIFC module continues normal operation. If the ACIFC module is configured in a way that requires it to be periodically serviced by the CPU through interrupts (or similar), debugging may result in improper operation or data loss.