7.3.1 Function ac_ch_get_config_defaults()
Initializes an ACIFC channel configuration structure to default values.
void ac_ch_get_config_defaults( struct ac_ch_config *const cfg)
Note: This function should be called to prepare all new instances of ACIFC channel configuration structures before they are further modified by the user application.
The default configuration is as follows:Hysteresis voltage = 0mV
ACIFC is disabled between measurements
Fast mode is disabled
No output peripheral event when ACOUT is zero or one
Negative input from the external pin
User triggered single measurement mode
Interrupt enabled when the comparison is done
| Data direction | Parameter name | Description |
|---|---|---|
[out] | cfg |
ACIFC channel configuration structure pointer |