7.3.13 Function ac_is_comparison_done()

Check if the ACIFC comparison is done.

bool ac_is_comparison_done( struct ac_dev_inst *const dev_inst)

Table 7-18. Parameters
Data directionParameter nameDescription

[in]

dev_inst

Driver structure pointer

Returns

The ACIFC comparison result.

Table 7-19. Return Values
Return valueDescription

false

ACIFC comparison has not completed

true

ACIFC comparison has completed