7.3.14 Function ac_set_callback()
Set the ACIFC interrupt callback.
void ac_set_callback( struct ac_dev_inst *const dev_inst, ac_interrupt_source_t source, ac_callback_t callback, uint8_t irq_level)
| Data direction | Parameter name | Description |
|---|---|---|
[in] | dev_inst |
Driver structure pointer |
[in] | source | |
[in] | callback |
Interrupt callback function pointer |
[in] | irq_level |
Interrupt priority level |