7.3.12 Function ac_init()
Initialize the ACIFC module.
enum status_code ac_init( struct ac_dev_inst *const dev_inst, Acifc *const ac, struct ac_config *const cfg)
Note: Enables the ACIFC module's source clock.
| Data direction | Parameter name | Description |
|---|---|---|
|
[out] |
dev_inst |
Driver structure pointer |
|
[in] |
ac |
Module hardware register base address pointer |
|
[in] |
cfg |
Module configuration structure pointer |
Returns
Status of initialization.
| Return value | Description |
|---|---|
|
STATUS_OK |
Module initiated correctly |
|
STATUS_ERR_DENIED |
Module has already been enabled |
|
STATUS_ERR_BUSY |
Module is busy performing a comparison |