6.2.1 TCP Client
This application demonstrates a traditional open TCP client in the Host Companion mode. In this application the RNWF02 will host a TCP Client in Wi-Fi STA mode. The user is required to configure the Wi-Fi credentials for Home-AP and provide the necessary details for the remote TCP server configuration. By default the application will connect to Home-AP and begin a TCP client socket connection with a TCP server. After establishing a successful TCP server-client connection, the data exchange will take place.