6.2.5 Azure Cloud Demo
This application allows the RNWF02 board to act as MQTT client and connect to (and communicate) Azure IoT application. The module comes with the required X.509 certificates that simplify TLS handshake protocol with Microsoft Azure. It only needs secure device certificate on Azure for individual enrollment. Then, using AT+commands, user can connect the RNWF02 to Azure IoT Hub.