6.2.2 TCP Server
This RNWF02 application implements a TCP Server. In this application RNWF02 will host a TCP Server in Wi-Fi STA mode. The user is required to configure the Wi-Fi credentials for Home-AP and specify the port number at which the TCP server would be listening. By default application will connect to Home-AP and starts a TCP Server on the board. After establishing a successful TCP server-client connection, the data exchange will take place.