6.2.7 TLS Client
This RNWF02 application acts as a TLS Client. In this application, the device will securely connect with AWS S3 and tries to access/read the document. The RNWF02 will host a TLS Client in Wi-Fi STA mode. The user is required to configure the Wi-Fi credentials for Home-AP. The default application will connect to Home-AP and establish a connection with AWS S3.