6.2.3 Wi-Fi Easy Configuration
This RNWF02 application uses the Wi-Fi ProvisionMode along with Microchip’s Wi-Fi Provisioning mobile application to explain how user can provision the device with Home-AP credentials. The device will boot-up in ProvisionMode, user will connect to ProvisionMode SSID via a third party STA (Mobile phone). User will then provide Home-AP credentials to the device using Microchip’s mobile app - Wi-Fi Provisioning. After the successful provisioning, device mode is set to Wi-Fi StationMode. It will then connect to Home-AP and gets an IP address.