4.6 DC Programming Characteristics

Table 4-5. DC Programming Characteristics (1)
ParameterSymbolLimitsUnitsTest Conditions
MinimumMaximum
Input Load Current ILI—±10μAVIN = VIL, VIH
Input Low LevelVIL-0.60.8V—
Input High LevelVIH2.0VCC + 1V—
Output Low VoltageVOL—0.4VIOL = 2.1 mA
Output High VoltageVOH2.4—VIOH = -400 μA
VCC Supply Current (Program and Verify)ICC2—25mA—
OE/VPP CurrentIPP2—25mACE = VIL
A9 Product Identification VoltageVID11.512.5V—
Note:
  1. TA = +25 ± 5°C, VCC= 6.5 ± 0.25V, OE/VPP = 13.0 ± 0.25V.