4.7 AC Programming Characteristics

Table 4-6. AC Programming Characteristics(1)
ParameterSymbolLimitsUnitsTest conditions
MinimumMaximum
Address Setup TimetAS2—μs

Input rise and fall times (10% to 90%) 20 ns

Input pulse levels 0.45V to 2.4V

Input timing reference level 0.8V to 2.0V

Output timing reference level 0.8V to 2.0V

OE/VPP Setup TimetOES2—μs
OE/VPP Hold TimetOEH2—μs
Data Setup TimetDS2—μs
Address Hold TimetAH0—μs
Data Hold TimetDH2—μs
CE High to Output Float Delay(3)tDFP0130ns
VCC Setup TimetVCS2—μs
CE Program Pulse Width(4)tPW95105μs
Data Valid From CE(3)tDV—1μs
OE/VPPRecovery TimetVR2—μs
OE/VPP Pulse Rise Time During ProgrammingtPRT50—ns
Note:
  1. TA = +25 ± 5°C, VCC= 6.5 ± 0.25V, OE/VPP = 13.0 ± 0.25V.
  2. VCC must be applied simultaneously with or before OE/VPP and removed simultaneously with or after OE/VPP.
  3. This parameter is only sampled, and is not 100% tested. Output float is defined as the point where data is no longer driven. See timing diagram.
  4. Program pulse width tolerance is 100 μs ± 5%.