4.3 DC and Operating Characteristics for Read Operation

Table 4-3. DC and Operating Characteristics for Read Operation
ParameterSymbolMinimumMaximumUnitsCondition
Input Load CurrentILI—±1μAIndustrialVIN = 0V to VCC
Output Leakage CurrentILO—±5μAIndustrialVOUT = 0V to VCC
VCC(1)Standby CurrentISB—100μAISB1 (CMOS), CE = VCC ±0.3V
1mAISB2 (TTL), CE = 2.0 to VCC +0.5V
VCC Active CurrentICC—20mAf = 5 MHz, IOUT = 0 mA, CE = VIL
Input Low VoltageVIL-0.60.8V
Input High VoltageVIH2.0VCC + 0.5V
Output Low VoltageVOL—0.4VIOL = 2.1 mA
Output High VoltageVOH2.4——IOH = -400 μA
Note:
  1. VCC must be applied simultaneously with or before OE/VPP, and removed simultaneously with or after OE/VPP.