This file contains APIs to test SRAM using Checkerboard algorithm.
Includes
- stdint.h
- stdbool.h
- xc.h
- diag_sram_checkerboard.h
- ../../../diag_common/config/diag_config.h
Functions
Table 14-62. uint8_t checkerbrd_buffer [SRAM_SEC_SIZE]__at (0x800000+CHECKERBOARD_BUFFER_OFFSET)
| Parameters |
|
CHECKERBOARD_BUFFER_OFFSET
| 0x800000+ |
|
| Returns |
|
uint8_t checkerbrd_buffer [SRAM_SEC_SIZE]
| checkerboard buffer
|
|
Table 14-63. diag_sram_status_tcheckboardTest (register uint8_t *address, register uint8_t size)| Parameters |
|
address
| register uint8_t * | |
size
| register uint8_t |
|
| Returns |
|
Table 14-64. diag_sram_status_tDIAG_SRAM_CheckerBoard (register uint8_t *startAddress, register volatile uint16_t length)
| Parameters |
|
startAddress
|
register uint8_t *
- The start address of the memory under test.
| |
length
|
register volatile uint16_t
- Defines the size of the memory under test.
|
|
| Returns |
|
diag_sram_status_t
| SRAM_OK, SRAM_ERROR, SRAM_INVALID
|
|