This file contains data structures and API prototypes for Interrupt Frequency Test.
Includes
- stdbool.h
- stdint.h
- ../../diag_common/config/diag_config.h
Enums
This enumeration holds the status of interrupt frequency test.
This enumeration contains the constants to indicate if interrupt is being monitored or is being ignored from monitoring. When faulire is detected for any registered interrupt, diagnostic test will stop monitoring that interrupt by assigning DIAG_INTR_OFF to intr_mon_status.
- diag_interrupt_test_status_t
- DIAG_INTR_INVALID
-
0 - Interrupt test is invalid
- DIAG_INTR_PASS
-
1 - Interrupt test is passed
- DIAG_INTR_FAIL
-
2 - Interrupt test is failed
- diag_interrupt_mon_status_t
- DIAG_INTR_ON
-
0 - Interrupt is registered and being monitored
- DIAG_INTR_ERROR
-
1 - Interrupt is registered but in error state and not being monitored
- DIAG_INTR_OFF
-
2 - Interrupt is registered but not being monitored
Functions
Table 14-57. boolDIAG_INTERRUPT_Register (diag_interrupt_id_t intrId, uint16_t refCount, uint16_t tolerance, uint16_t fdtiCount)
| Parameters |
|
[in] intrId
|
diag_interrupt_id_t
- Unique ID for the interrupt to be monitored
| |
[in] refCount
|
uint16_t
- The number of interrupts expected to occur within a given monitoring period
| |
[in] tolerance
|
uint16_t
- The tolerance band for the number of interrupts which occur in the defined FDTI
| |
[in] fdtiCount
|
uint16_t
- This is the count to derive Fault Detection Time Interval for the interrupt registered for monitoring. FDTI is the time interval between the occurrence of a fault and its detection. This count gets decremented every time reference ISR is called. When this counter reaches 1, its time to check the intr_counter with expected intr_ref_counter for interrupt under test with given intr_counter_tolerance.
|
|
| Returns |
|
Table 14-58. boolDIAG_INTERRUPT_Unregister (diag_interrupt_id_t intrId)
| Parameters |
|
[in] intrId
|
diag_interrupt_id_t
- ID for the interrupt to be unregistered
|
|
| Returns |
|
Table 14-59. voidDIAG_INTERRUPT_Initialize (void)
| Parameters |
|
| Returns |
|
Table 14-60. voidDIAG_INTERRUPT_UpdateInterruptCounter (diag_interrupt_id_t intrId)
| Parameters |
|
[in] intrId
|
diag_interrupt_id_t
- ID for the interrupt being diagnosed.
|
|
| Returns |
|
Table 14-61. diag_interrupt_test_status_tDIAG_INTERRUPT_GetStatus (diag_interrupt_id_t intrId)
| Parameters |
|
[in] intrId
|
diag_interrupt_id_t
- ID of the interrupt for which test status to be obtained.
|
|
| Returns |
|
diag_interrupt_test_status_t
| DIAG_INTR_PASS, DIAG_INTR_FAIL, DIAG_INTR_INVALID - Indeterminate
|
|