14.1 diag_clock_freq_types.h File Reference
This file contains common type definitions for Startup and Periodic types of Clock Frequency diagnostics.
Includes
- stdint.h
Enums
This enum has the valid status for the Clock Frequency test.
- diag_clock_frequency_status_t
- DIAG_CLOCK_FREQUENCY_PASS= 0
-
0 - indicates that the Clock Frequency functionality is error-free
- DIAG_CLOCK_FREQUENCY_FAIL= 1
-
1 - indicates that Clock Frequency functionality has failed