4.5.3 EEPROM Cell Performance Characteristics

Table 4-6. EEPROM Cell Performance Characteristics
Operation Test Condition Min. Max. Units
Write Endurance(1) TA = +25°C, VCC = 3.3V,

Page Write mode

1,000,000 Write Cycles
Data Retention(1) TA = +55°C 100 Years
Note:
  1. Performance is determined through characterization and the qualification process.