8.4.2 PMD1
Name: | PMD1 |
Offset: | 0xE4D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TMR7MD | TMR6MD | TMR5MD | TMR4MD | TMR3MD | TMR2MD | TMR1MD | TMR0MD | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – TMR7MD Disable Timer7 bit
Value | Description |
---|---|
1 |
TMR7 module disabled |
0 |
TMR7 module enabled |
Bit 6 – TMR6MD Disable Timer6 bit
Value | Description |
---|---|
1 |
TMR6 module disabled |
0 |
TMR6 module enabled |
Bit 5 – TMR5MD Disable Timer5 bit
Value | Description |
---|---|
1 |
TMR5 module disabled |
0 |
TMR5 module enabled |
Bit 4 – TMR4MD Disable Timer4 bit
Value | Description |
---|---|
1 |
TMR4 module disabled |
0 |
TMR4 module enabled |
Bit 3 – TMR3MD Disable Timer3 bit
Value | Description |
---|---|
1 |
TMR3 module disabled |
0 |
TMR3 module enabled |
Bit 2 – TMR2MD Disable Timer2 bit
Value | Description |
---|---|
1 |
TMR2 module disabled |
0 |
TMR2 module enabled |
Bit 1 – TMR1MD Disable Timer1 bit
Value | Description |
---|---|
1 |
TMR1 module disabled |
0 |
TMR1 module enabled |
Bit 0 – TMR0MD Disable Timer0 bit
Value | Description |
---|---|
1 |
TMR0 module disabled |
0 |
TMR0 module enabled |