8.4.4 PMD3
PMD Control Register 3
Note:
- Subject to ZCD bit in Configuration Word 2.
| Name: | PMD3 |
| Offset: | 0xE4F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DACMD | ADCMD | CMP3MD | CMP2MD | CMP1MD | ZCDMD | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – DACMD Disable DAC bit
| Value | Description |
|---|---|
| 1 |
DAC module disabled |
| 0 |
DAC module enabled |
Bit 5 – ADCMD Disable ADC bit
| Value | Description |
|---|---|
| 1 |
ADC module disabled |
| 0 |
ADC module enabled |
Bit 3 – CMP3MD Disable Comparator CMP3 bit
| Value | Description |
|---|---|
| 1 |
CMP3 module disabled |
| 0 |
CMP3 module enabled |
Bit 2 – CMP2MD Disable Comparator CMP2 bit
| Value | Description |
|---|---|
| 1 |
CMP2 module disabled |
| 0 |
CMP2 module enabled |
Bit 1 – CMP1MD Disable Comparator CMP1 bit
| Value | Description |
|---|---|
| 1 |
CMP1 module disabled |
| 0 |
CMP1 module enabled |
Bit 0 – ZCDMD Disable Zero-Cross Detect module bit(1)
| Value | Description |
|---|---|
| 1 |
ZCD module disabled |
| 0 |
ZCD module enabled |