8.4.3 PMD2
| Name: | PMD2 |
| Offset: | 0xE4E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CWG1MD | DSMMD | SMT2MD | SMT1MD | TMR8MD | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 5 – CWG1MD Disable CWG1 bit
| Value | Description |
|---|---|
| 1 |
CWG1 module disabled |
| 0 |
CWG1 module enabled |
Bit 3 – DSMMD Disable Comparator DSM bit
| Value | Description |
|---|---|
| 1 |
DSM module disabled |
| 0 |
DSM module enabled |
Bit 2 – SMT2MD Disable Comparator SMT2 bit
| Value | Description |
|---|---|
| 1 |
SMT2 module disabled |
| 0 |
SMT2 module enabled |
Bit 1 – SMT1MD Disable Comparator SMT1 bit
| Value | Description |
|---|---|
| 1 |
SMT1 module disabled |
| 0 |
SMT1 module enabled |
Bit 0 – TMR8MD Disable Comparator TMR8 bit
| Value | Description |
|---|---|
| 1 |
TMR8 module disabled |
| 0 |
TMR8 module enabled |