Jump to main content
20.14.4 TMRxGATE Timer Gate Source
Selection Register Name: TMRxGATE Offset: 0xFD1,0xFCB,0xFC5,0xF32
Bit 7 6 5 4 3 2 1 0 GSS[4:0] Access R/W R/W R/W R/W R/W Reset 0 0 0 0 0
Bits 4:0 – GSS[4:0] Timer Gate Source Selection
bits
Table 20-4. Timer Gate Signal Selection GSS Gate Source Timer1 Timer3 Timer5 Timer7 11111-10111Reserved Reserved Reserved Reserved 10110ZCDOUT ZCDOUT ZCDOUT ZCDOUT 10101CMP3OUT CMP3OUT CMP3OUT CMP3OUT 10100CMP2OUT CMP2OUT CMP2OUT CMP2OUT 10011CMP1OUT CMP1OUT CMP1OUT CMP1OUT 10010PWM7OUT PWM7OUT PWM7OUT PWM7OUT 10001PWM6OUT PWM6OUT PWM6OUT PWM6OUT 10000CCP5OUT CCP5OUT CCP5OUT CCP5OUT 01111CCP4OUT CCP4OUT CCP4OUT CCP4OUT 01110CCP3OUT CCP3OUT CCP3OUT CCP3OUT 01101CCP2OUT CCP2OUT CCP2OUT CCP2OUT 01100CCP1OUT CCP1OUT CCP1OUT CCP1OUT 01101SMT2
overflow SMT2
overflow SMT2
overflow SMT2
overflow 01010SMT1
overflow SMT1
overflow SMT1
overflow SMT1
overflow 01001TMR8OUT
(post-scaled) TMR8OUT
(post-scaled) TMR8OUT
(post-scaled) TMR8OUT
(post-scaled) 01000TMR7
overflow TMR7
overflow TMR7
overflow Reserved 00111TMR6OUT
(post-scaled) TMR6OUT
(post-scaled) TMR6OUT
(post-scaled) TMR6OUT
(post-scaled) 00110TMR5
overflow TMR5
overflow Reserved TMR5
overflow 00101TMR4OUT
(post-scaled) TMR4OUT
(post-scaled) TMR4OUT
(post-scaled) TMR4OUT
(post-scaled) 00100TMR3
overflow Reserved TMR3
overflow TMR3
overflow 00011TMR2OUT
(post-scaled) TMR2OUT
(post-scaled) TMR2OUT
(post-scaled) TMR2OUT
(post-scaled) 00010Reserved TMR1
overflow TMR1
overflow TMR1
overflow 00001TMR0
overflow TMR0
overflow TMR0
overflow TMR0
overflow 00000Pin selected by
T1GPPS Pin selected by
T3GPPS Pin selected by
T5GPPS Pin selected by
T7GPPS
Reset States: POR/BOR = 0000 All Other Resets = uuuu
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.