20.14.5 TMRxCLK
Name: | TMRxCLK |
Offset: | 0xFD2,0xFCC,0xFC6,0xF33 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – CS[3:0] Timer Clock Source Selection bits
CS | Clock Source | |||
---|---|---|---|---|
Timer1 | Timer3 | Timer5 | Timer7 | |
1111-1101 | Reserved | Reserved | Reserved | Reserved |
1100 | TMR7 overflow | TMR7 overflow | TMR7 overflow | Reserved |
1011 | TMR5 overflow | TMR5 overflow | Reserved | TMR5 overflow |
1010 | TMR3 overflow | Reserved | TMR3 overflow | TMR3 overflow |
1001 | Reserved | TMR1 overflow | TMR1 overflow | TMR1 overflow |
1000 | TMR0 overflow | TMR0 overflow | TMR0 overflow | TMR0 overflow |
0111 | CLKREF | CLKREF | CLKREF | CLKREF |
0110 | SOSC | SOSC | SOSC | SOSC |
0101 | MFINTOSC (500 kHz) | MFINTOSC (500 kHz) | MFINTOSC (500 kHz) | MFINTOSC (500 kHz) |
0100 | LFINTOSC | LFINTOSC | LFINTOSC | LFINTOSC |
0011 | HFINTOSC | HFINTOSC | HFINTOSC | HFINTOSC |
0010 | Fosc | Fosc | Fosc | Fosc |
0001 | Fosc/4 | Fosc/4 | Fosc/4 | Fosc/4 |
0000 | T1CKIPPS | T3CKIPPS | T5CKIPPS | T7CKIPPS |
Reset States: |
|