20.14.2 TxCON
Name: | TxCON |
Offset: | 0xFCF,0xFC9,0xFC3,0xF30 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CKPS[1:0] | SYNC | RD16 | ON | ||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 5:4 – CKPS[1:0] Timer Input Clock Prescale Select bits
Reset States: |
|
Value | Description |
---|---|
11 |
1:8 Prescale value |
10 |
1:4 Prescale value |
01 |
1:2 Prescale value |
00 |
1:1 Prescale value |
Bit 2 – SYNC Timer External Clock Input Synchronization Control bit
Reset States: |
|
Value | Name | Description |
---|---|---|
X |
CS = FOSC/4 or FOSC | This bit is ignored. Timer uses the incoming clock as is. |
1 |
Else | Do not synchronize external clock input |
0 |
Else | Synchronize external clock input with system clock |
Bit 1 – RD16 16-Bit Read/Write Mode Enable bit
Reset States: |
|
Value | Description |
---|---|
1 |
Enables register read/write of Timer in one 16-bit operation |
0 |
Enables register read/write of Timer in two 8-bit operations |
Bit 0 – ON Timer On bit
Reset States: |
|
Value | Description |
---|---|
1 |
Enables Timer |
0 |
Disables Timer |