21.11 Register Definitions: Timer2 Control

Long bit name prefixes for the Timer2 peripherals are shown in the table below. Refer to the “Long Bit Names” section for more information.

Table 21-2. Timer2 Long Bit Name Prefixes
PeripheralBit Name Prefix
Timer2T2
Timer4T4
Timer6T6
Timer 8T8
: References to module Timer2 apply to all the even numbered timers on this device. (Timer2, Timer4, etc.)