21.11.2 TxPR
| Name: | TxPR |
| Offset: | 0xFBC,0xFB6,0xFB0,0xF29 |
Timer Period Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TxPR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:0 – TxPR[7:0] Timer Period Register bits
| Value | Description |
|---|---|
| 1111 1111 - 0000 0000 | The timer
restarts at ‘0’ when TxTMR reaches the TxPR
value |