3.2.1 Program Memory Protection

The entire program memory space is protected from external reads and writes by the CP bit. When CP = 0, external reads and writes of program memory are inhibited and a read will return all ‘0’s. The CPU can continue to read program memory, regardless of the protection bit settings. Self-writing the program memory is dependent upon the write protection setting.