39.2 Standard Operating Conditions
The standard operating conditions for any device are defined as:
- Operating Voltage:
- VDDMIN ≤ VDD ≤ VDDMAX
- Operating Temperature:
- TA_MIN ≤ TA ≤ TA_MAX
Parameter | Ratings | |
---|---|---|
VDD — Operating Supply Voltage(1) | ||
PIC18LF65/66K40 | VDDMIN (FOSC ≤ 16 MHz) | +1.8V |
VDDMIN (FOSC ≤ 32 MHz) | +2.5V | |
VDDMIN (FOSC ≤ 64 MHz) | +3.0V | |
VDDMAX | +3.6V | |
PIC18F65/66K40 | VDDMIN (FOSC ≤ 16 MHz) | +2.3V |
VDDMIN (FOSC ≤ 32 MHz) | +2.5V | |
VDDMIN (FOSC ≤ 64 MHz) | +3.0V | |
VDDMAX | +5.5V | |
TA — Operating Ambient Temperature Range | ||
Industrial Temperature | TA_MIN | -40°C |
TA_MAX | +85°C | |
Extended Temperature | TA_MIN | -40°C |
TA_MAX | +125°C |
![](GUID-69E93CFF-5E37-4E03-96F2-3B78F916FC74-low.png)
Note:
- The shaded region indicates the permissible combinations of voltage and frequency.
- Refer to 39.4.1 External Clock/Oscillator Timing Requirements for each Oscillator mode’s supported frequencies.
![](GUID-9B16E0D3-A8EC-4E02-9194-EB1BA409B8FF-low.png)
Note:
- The shaded region indicates the permissible combinations of voltage and frequency.
- Refer to 39.4.1 External Clock/Oscillator Timing Requirements for each Oscillator mode’s supported frequencies.