5.3 Selectable Duty Cycle
The DC bits in the
CLKRCON register are used to modify the duty cycle of the output clock. A duty cycle of 0%,
25%, 50%, or 75% can be selected for all clock rates when the DIV value is not
000
. When DIV = 000
, the duty cycle defaults to 50%
for all values of DC except 00
, in which case the duty cycle is 0%
(constant low output).
Important: Clock dividers and clock
duty cycles can be changed while the module is enabled but doing so may cause glitches to
occur on the output. To avoid possible glitches, clock dividers and clock duty cycles may
be changed only when the module is disabled (EN =
0
).