9.1 Independent Clock Source
The WWDT can derive its time base from either the 31 kHz LFINTOSC or 31.25 kHz MFINTOSC internal oscillators, depending on the value of the WDTE bits in CONFIG3.
If WDTE = ‘b1x
, then the
clock source will be enabled depending on the WDTCCS bits in CONFIG3.
If WDTE = ‘b01
, the SEN
bit in the WDTCON0 register must be set by software to enable WWDT, and the clock source is
enabled by the WDTCS bits in the WDTCON1 register.
Time intervals in this chapter are based on a minimum nominal interval of 1 ms. See 39.4.2 Internal Oscillator Parameters(1) for LFINTOSC and MFINTOSC tolerances.